Publish your products
Hubler - Decorative panel - Oak Selen - N894.502GL
Hubler - Decorative panel - Oak Selen - N894.502GL
Hubler - Decorative panel - Oak Selen - N894.502GL
    HUBLER

    Hubler - Decorative panel - Oak Selen - N894.502GL

    Discover groove copper-stained oak in our Bois Finis collection. Also available in Medium panels. For more information on dimensions, please contact your local sales representative.
    Specification
    • Wood type : Oak, Type of wood : Natural, Available undercoats : Kraft (Legnostrat); Panels (MDF), Thickness : 10/10mm, Finish : Brushed matte varnish, Atmosphere : Ethnic, Color : Dark brown
    Technical specification
    • Unique ref.panneau-deco-chene-teinte-cuivre-groove-n894-502gl
    • Product familyBois Finis
    • Product groupPlacages bois
    • TypeObject (single object)
    • Date of publishing2025-03-14
    • Edition number1
    • Height (mm)3050
    • Width (mm)1220
    • Depth (mm)1
    Related
    • Material mainWood
    Classification
    • BIMobject CategoryWalls - Wall finishes

    Region availability

    Europe
    France