Publish your products
Hubler - Decorative panel - Ebène Siel - R8115ECL
Hubler - Decorative panel - Ebène Siel - R8115ECL
Hubler - Decorative panel - Ebène Siel - R8115ECL
Hubler - Decorative panel - Ebène Siel - R8115ECL
    HUBLER

    Hubler - Decorative panel - Ebène Siel - R8115ECL

    In our Bois Finis collection, discover our reconstituted waxed-effect ebony macassar.
    Specification
    • Wood type : Ebony, Type of wood : Reconstituted, Available undercoats : Legnostrat - Kraft, Dimensions and ordering data : 305x122cm - R8115ECL, Thickness : 10/10mm, Finish : Waxed-effect varnish, Counterbalancing : 305x122cm - R8112ECL, Bendable : 15cm, Atmosphere : Ethnic, Color : Dark brown
    Technical specification
    • Unique ref.panneau-deco-ebene-macassar-de-fil-effet-cire-reconstitue-r8115ecl
    • Product familyBois Finis
    • Product groupPlacages bois
    • TypeObject (single object)
    • Date of publishing2025-03-14
    • Edition number1
    • Height (mm)3050
    • Width (mm)1220
    • Depth (mm)1
    Related
    • Material mainWood
    Classification
    • BIMobject CategoryWalls - Wall finishes

    Region availability

    Europe
    France