Publish your products
Wood-effect concrete sheet FB122
HUBLER

Wood-effect concrete sheet FB122

Découvrez dans notre collection béton, la feuille de béton effet bois. Disponible également en panneau béton effet bois dans le format 260x101cm et en panneau B S1 D0 dans le même format

Technical specification
  • Unique ref.panneau-deco-FB122-beton-effet-bois
  • Date of publishing2026-03-16
  • Edition number1
  • Height (mm)1280
  • Width (mm)3030
  • Depth (mm)2
Related
  • Material mainConcrete
Classification
  • BIMobject CategoryWalls - Wall finishes
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit