Publish your products
Natural stone sheet slate SATURNE
Natural stone sheet slate SATURNE
Natural stone sheet slate SATURNE
Natural stone sheet slate SATURNE
Natural stone sheet slate SATURNE
Natural stone sheet slate SATURNE
    HUBLER

    Natural stone sheet slate SATURNE

    Discover in our Stone collection, the 100% natural stone sheet SATURNE. Beige slate with sandy tones, it will bring authenticity to your project. Since the products are made of natural stone, the different sheets may have variations in texture and color.
    Specification
    • Stone , Underlay : , Dimensions : 244x120cm, Depth : 1,2mm
    Technical specification
    • Unique ref.panneau-deco-feuille-de-pierre-naturelle-ardoise-saturne
    • Product familyStone
    • Product groupDécor
    • TypeObject (single object)
    • Date of publishing2025-03-14
    • Edition number1
    • Height (mm)2440
    • Width (mm)1200
    • Depth (mm)1.2
    Related
    • Material mainStone
    Classification
    • BIMobject CategoryWalls - Wall finishes

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit