Publish your products
Hubler - Decorative panel - Natural stone sheet MARS Mica
Hubler - Decorative panel - Natural stone sheet MARS Mica
Hubler - Decorative panel - Natural stone sheet MARS Mica
    HUBLER

    Hubler - Decorative panel - Natural stone sheet MARS Mica

    Discover the 100% natural MARS stone sheet in our Stone collection. This copper-toned mica will bring warmth to your space. As our products are made from natural stone, the different sheets may vary in texture and color.
    Specification
    • Material : Pierre, Dimensions and ordering data : 240x120cm - SLMARS, Thickness : 14/10mm, Finish : Gross, Atmosphere : Nature, Color : Light brown
    Technical specification
    • Unique ref.panneau-deco-feuille-de-pierre-naturelle-mica-mars
    • Product familyStone
    • Product groupDécor
    • TypeObject (single object)
    • Date of publishing2025-03-14
    • Edition number1
    • Height (mm)2440
    • Width (mm)1200
    • Depth (mm)1.4
    Related
    • Material mainStone
    Classification
    • BIMobject CategoryWalls - Wall finishes

    Region availability

    Europe
    France