Publish your products
Hubler - Decorative panel - HUBMICRO oak draven blade - 09
Hubler - Decorative panel - HUBMICRO oak draven blade - 09
    HUBLER

    Hubler - Decorative panel - HUBMICRO oak draven blade - 09

    In our acoustic panel collection, discover HUBMICRO slats in draven oak 09 (photos are not representative of the finished product).
    Specification
    • Wood type : Oak, Type of wood : natural, Available undercoats : black veil, Dimensions and ordering data : 300x19,2cm - HUBMICRO CH/ slat, Thickness : 19, Sound absorption coefficient : aW 0.80
    Technical specification
    • Unique ref.panneau-deco-lame-hubmicro-chene-draven-09
    • Product familyLames acoustiques prêtes à l'emploi
    • Product groupSolutions acoustiques
    • TypeObject (single object)
    • Date of publishing2026-03-18
    • Edition number1
    • Height (mm)192
    • Width (mm)3000
    • Depth (mm)19
    Classification
    • BIMobject CategoryWalls - Wall finishes