Publish your products
Hubler - Decorative panel - Niger Oak thread - T608019N
Hubler - Decorative panel - Niger Oak thread - T608019N
Hubler - Decorative panel - Niger Oak thread - T608019N
Hubler - Decorative panel - Niger Oak thread - T608019N
    HUBLER

    Hubler - Decorative panel - Niger Oak thread - T608019N

    In our Wood Expression collection, discover niger wire oak.
    Specification
    • Wood type : Oak, Type of wood : Natural, Available undercoats : Legnoflex - Non-woven fabric, Dimensions and ordering data : 244x122cm - T608019N, Thickness : 11/10mm, Finish : Gross, Counterbalancing : 244x122cm - N200, Bendable : 2cm, Atmosphere : Bohemia, Color : Light brown
    Technical specification
    • Unique ref.panneau-deco-niger-chene-de-fil-t608019n
    • Product familyWood Expression
    • Product groupPlacages bois
    • TypeObject (single object)
    • Date of publishing2025-03-14
    • Edition number1
    • Height (mm)2440
    • Width (mm)1220
    • Depth (mm)1.1
    Related
    • Material mainWood
    Classification
    • BIMobject CategoryWalls - Wall finishes

    Region availability

    Europe
    France