Publish your products
Sea S3P5 Walnut US reconstituted SSEAS3P5N12
Sea S3P5 Walnut US reconstituted SSEAS3P5N12
Sea S3P5 Walnut US reconstituted SSEAS3P5N12
    HUBLER

    Sea S3P5 Walnut US reconstituted SSEAS3P5N12

    Discover the sea S3P5 reconstituted US walnut model in our Sculptés Bois collection.
    Specification
    • Type of wood : Reconstituted wood, Wood species : walnut wood, Underlay : Legnoflex - Fleece, Dimensions : 313x122cm - Feuille, 300x120cm - Panneau, Depth : 3.2mm - Feuille! 18mm - Panneau
    Technical specification
    • Unique ref.panneau-deco-sea-s3p5-noyer-us-reconstitue-sseas3p5n12
    • Product familySculptés Bois
    • Product groupPlacages bois
    • TypeObject (single object)
    • Date of publishing2025-03-14
    • Edition number1
    • Height (mm)3130
    • Width (mm)1220
    • Depth (mm)5.5
    Related
    • Material mainWood
    Classification
    • BIMobject CategoryWalls - Wall finishes

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit