Publish your products
Hubler - Decorative panel - Wavy Reconstituted Light Oak - R660LB
Hubler - Decorative panel - Wavy Reconstituted Light Oak - R660LB
Hubler - Decorative panel - Wavy Reconstituted Light Oak - R660LB
    HUBLER

    Hubler - Decorative panel - Wavy Reconstituted Light Oak - R660LB

    In our Wood Expression collection, discover light oak wavy reconstituted grain.
    Specification
    • Wood type : Oak, Type of wood : Reconstituted, Available undercoats : Bilegno - Wood, Dimensions and ordering data : 305x125cm - R660LB, Thickness : 12/10mm, Finish : Gross, Counterbalancing : 305x125cm - N100L, Bendable : 5cm, Edgeband : yes, Atmosphere : Bohemia, Color : Beige-cream
    Technical specification
    • Unique ref.panneau-deco-wavy-chene-clair-de-fil-reconstitue-r660lb
    • Product familyWood Expression
    • Product groupPlacages bois
    • TypeObject (single object)
    • Date of publishing2025-03-14
    • Edition number1
    • Height (mm)3050
    • Width (mm)1250
    • Depth (mm)5.5
    Related
    • Material mainWood
    Classification
    • BIMobject CategoryWalls - Wall finishes

    Region availability

    Europe
    France