Publish your products
Xci Foil Class A Wall Insulation
Xci Foil Class A Wall Insulation

    Xci Foil Class A Wall Insulation

    Xci Foil Class A is an energy efficient rigid insulation panel composed of a closed cell Class A polyisocyanurate foam core manufactured on-line to 15 mil reinforced foil facers on both sides. This panel comes in 4′ x 8′ panels in thickness of 1″ to 4″. This panel has been tested to meet air and water barrier requirements to provide all-in-one functionality when seams and penetrations are treated with approved materials. Polyiso Eco Ready (Optional) with 5% bio-content option available for thicknesses between 1.0″-3.0″. See the Technical Data Sheet below for more information.
    Specification
    • Codes & Compliances

      • ASTM C 1289
      • IBC Chapter 26 and IRC Section R316
      • Numerous NFPA 285 compliant assemblies
      • Numerous UL 263 hourly designs
      • DRJ Technical Evaluation Report 1402-01
      • ASTM E 2178 – less than 0.001 L (s.m2 ) at 75 Pa
      • ASTM E 2357 – no leakage
      • Miami Dade County Product Control Approved
      • California Code of Regulations, Title 24, Insulation Quality Standard License #TI-1420
      • California Bureau of Household Goods and Services
      • CCMC 13460-L Type 3, Class 1
      • CAN/ULC S-704 Type 1, Class 1
    Technical specification
    • Unique ref.xci-foil-class-a-wall-insulation
    • Product familyXci Wall Products
    • Product groupExternal Wall Insulated Boards
    • TypeObject (single object)
    • Date of publishing2026-09-10
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Insulation
    • IFC classificationWall
    • ETIM CodeEG020500
    • ETIM NameBuilding - insulation material
    • Uniclass 2015 CodeEF_25_10
    • Uniclass 2015 DescriptionWalls
    • CSI MasterFormat 2014 Code07 42 00
    • CSI MasterFormat 2014 TitleWall Panels

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States