Publish your products
Xci Foil Wall Insulation
Xci Foil Wall Insulation

    Xci Foil Wall Insulation

    Xci Foil is an energy efficient rigid insulation panel composed of a closed cell polyisocyanurate foam core manufactured on-line to an impermeable foil facing material. This panel comes in 4′ x 8′ panels in thicknesses of 1″ to 4″. This panel offers increased R-value per inch and increased water absorption performance when compared to Mineral Wool “ci”. See the Technical Data Sheet below for more information.Codes & Compliances ASTM C 1289IBC Chapter 26 and IRC Section R316Numerous NFPA 285 compliant assembliesNumerous UL 263 hourly designsDRJ Technical Evaluation Report 1402-02Miami Dade County Product Control ApprovedCalifornia Code of Regulations, Title 24, Insulation Quality Standard License #TI-1420California Bureau of Household Goods and ServicesCCMC 13460-L; Type 2, Class 1UL Classified for use in CanadaCAN/ULC S-704 Type 1, Class 1
    Specification
    • Codes & Compliances

      • ASTM C 1289
      • IBC Chapter 26 and IRC Section R316
      • Numerous NFPA 285 compliant assemblies
      • Numerous UL 263 hourly designs
      • DRJ Technical Evaluation Report 1402-02
      • Miami Dade County Product Control Approved
      • California Code of Regulations, Title 24, Insulation Quality Standard License #TI-1420
      • California Bureau of Household Goods and Services
      • CCMC 13460-L; Type 2, Class 1
      • UL Classified for use in Canada
      • CAN/ULC S-704 Type 1, Class 1
    Technical specification
    • Unique ref.xci-foil-wall-insulation
    • Product familyXci Wall Products
    • Product groupExternal Wall Insulated Boards
    • TypeObject (single object)
    • Date of publishing2026-09-10
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Insulation
    • IFC classificationWall
    • ETIM CodeEG020500
    • ETIM NameBuilding - insulation material
    • Uniclass 2015 CodeEF_25_10
    • Uniclass 2015 DescriptionWalls
    • CSI MasterFormat 2014 Code07 42 00
    • CSI MasterFormat 2014 TitleWall Panels

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit