Publish your products
HydraWedge™ SM50 - Wedge Barrier
HySecurity

HydraWedge™ SM50 - Wedge Barrier

HydraWedge™ SM50 | Crash Rated Barrier | HVM

Seamless, fast-opening in-ground security. Shallow foundation wedge features HySecurity hydraulic power and controls. This high-cycle, vehicle wedge barrier has three domestic and international crash certifications.

Rating: Zero-penetration, crash-rated wedge barrier*.

Reliable: Long-life, low-maintenance wedge with optional UPS backup providing hundreds of cycles after power loss.

Programmable: Customized, configurable settings for site specific requirements.

Fast: Open times in as little as one second provide high cycle, fast throughout for managing traffic and maintain high security.

Installation: Fast installation, small footprint and foundation using 12 inch shallow mount design and minimal rebar.

Troubleshooting: Easy system troubleshooting with onboard event log.

Made in USA: Designed, tested and built within USA from globally sourced materials.

Specification
  • Features:

    Rating: Zero-penetration, crash-rated wedge barrier*. 

    Reliable: Long-life, low-maintenance wedge with optional UPS backup providing hundreds of cycles after power loss. 

    Programmable: Customized, configurable settings for site specific requirements. 

    Fast: Open times in as little as one second provide high cycle, fast throughout for managing traffic and maintain high security. 

    Installation: Fast installation, small footprint and foundation using 12 inch shallow mount design and minimal rebar. 

    Troubleshooting: Easy system troubleshooting with onboard event log. 

    Made in USA: Designed, tested and built within USA from globally sourced materials.

    HydraWedge

  • Wedge barricades
  • High-security barriers
  • Crash-rated systems
  • Vehicle access control
  • Anti-ram barriers
  • Perimeter security
  • Government facilities
  • Military bases
  • Critical infrastructure
  • Emergency deployment

    Technical specification
    • Unique ref.hydrawedge-sm50
    • Product familyIndustrial Security Gate Operator
    • Product groupHostile Vehicle Mitigation
    • TypeObject (single object)
    • Date of publishing2025-01-21
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Fences & Traffic Security
    • IFC classificationOpening Element
    • ETIM CodeEC003214
    • ETIM NameWedge
    • CSI MasterFormat 2014 Code34 71 13.16
    • CSI MasterFormat 2014 TitleVehicle Crash Barriers
    • OmniClass Number23-11 25 15
    • OmniClass TitlePerimeter Gates

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit