Publish your products
SmartTouch™720/725
SmartTouch™720/725
SmartTouch™720/725
    HySecurity

    SmartTouch™720/725

    Smart Touch

    Designed for maximum cycles and long life, the SmartTouch controller meets the needs of the most secure applications. Features 3 Troubleshooting Save operator configurations and troubleshoot system via installer smartphone app or USB. Compatibility Compatible with Nice accessories: OXI receiver, ERA and INTI transmitters and BlueBUS photo eyes. Vehicle detector 4 ports for HySecurity Hy5B 2.0 vehicle detectors, enabling advanced features. Configurable Three configurable user relay plus SmartTouch I/O Expansion module for 5 additional relay outputs.

    Easy Remote monitoring and management capability with embedded HyNet™ OLED display OLED 32 character OLED provides increased reliability for programming and troubleshooting. Installer App SmartTouch 725 Installer App for simplified setup and remote diagnostics.

    Features:

    Adaptive Inherent Entrapment Sensor (IES) Any impediment to gate travel is sensed by the system, stopping gate movement per UL 325 safety standards. The intelligent system monitors gate power then adapts the IES to trip at an adjustable threshold above normal power. Integrated HyNet™ Technology Provides remote management capabilities over ethernet: securely report gate system status, vehicle tailgating, gate hits, failure to operate, and more. All in real time to maintain perimeter security. Additionally, configure email alerts to communicate issues to installer, facility or security responders.

    Specification
    • Features:

      Adaptive Inherent Entrapment Sensor (IES) Any impediment to gate travel is sensed by the system, stopping gate movement per UL 325 safety standards. The intelligent system monitors gate power then adapts the IES to trip at an adjustable threshold above normal power. Integrated HyNet™ Technology Provides remote management capabilities over ethernet: securely report gate system status, vehicle tailgating, gate hits, failure to operate, and more. All in real time to maintain perimeter security. Additionally, configure email alerts to communicate issues to installer, facility or security responders.


      Adaptive Inherent Entrapment Sensor (IES) Any impediment to gate travel is sensed by the system, stopping gate movement per UL 325 safety standards. The intelligent system monitors gate power then adapts the IES to trip at an adjustable threshold above normal power. Integrated HyNet™ Technology Provides remote management capabilities over ethernet: securely report gate system status, vehicle tailgating, gate hits, failure to operate, and more. All in real time to maintain perimeter security. Additionally, configure email alerts to communicate issues to installer, facility or security responders.

      Sliding Gate

      • Swing gate automation
      • Slide gate automation
      • Automated swing gates
      • Driveway swing gates
      • Ornamental swing gates
      • Residential swing gates
      • Commercial swing gate operators
      • Automated Slide gates
      • Driveway Slide gates
      • Ornamental Slide gates
      • Residential Slide gates
      • Commercial Slide gate operators
      • Controllers
      • 720/725
      • SmartTouch
      • STC 720/725

      General Keywords:

      • hysecurity gate openers
      • hysecurity garage door openers
      • Smart garage door openers
      • Automatic gate operators
      • Residential garage door openers
      • Commercial garage door openers
      • Industrial gate operators
      • Smart home access control
      • hysecurity access solutions

      Product-Specific Keywords:

      • hysecurity garage door opener
      • hysecurity swing gate opener
      • hysecurity slide gate operator
      • hysecurity overhead door opener
      • hysecurity belt drive opener
      • hysecurity chain drive opener
      • hysecurity wall mount opener
      • hysecurity battery backup opener
      • hysecurity keyless entry system
      • hysecurity wireless control panel

      Feature-Based Keywords:

      • Smart garage door automation
      • Smartphone-controlled garage doors
      • WiFi-enabled garage door opener
      • Battery backup gate operator
      • Heavy-duty commercial gate opener
      • Quiet garage door openers
      • Solar-powered gate operators
      • Remote access garage doors
      • Automatic gate safety sensors
    Technical specification
    • Unique ref.smart-touch-720-725
    • Product familyCommercial Security Gates Operator
    • Product groupSecurity Traffic Control
    • TypeObject (single object)
    • Date of publishing2025-02-18
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Fences & Traffic Security
    • ETIM CodeEC001093
    • ETIM NameSliding gate operator
    • Uniclass 2015 CodeSs_25_32_35_80
    • Uniclass 2015 DescriptionSliding gate systems
    • CSI MasterFormat 2014 Code01 55 26
    • CSI MasterFormat 2014 TitleTraffic Control
    • OmniClass Number23-39 11 11 17
    • OmniClass TitleTraffic Control

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit