Publish your products
StrongArm® - Traffic Control Arm
StrongArm® - Traffic Control Arm
StrongArm® - Traffic Control Arm
StrongArm® - Traffic Control Arm
StrongArm® - Traffic Control Arm
    HySecurity

    StrongArm® - Traffic Control Arm

    StrongArm® | Traffic Control Arm

    Reliable, low-maintenance multi-lane traffic control 

    The preferred solution for traffic control, proven through decades of reliable service

    Features:

    Reach: Raise barrier arms up to 36 ft long for broad vehicle access points.

    Fast: Raise arm in as little as 2 seconds (depending on length) to keep traffic flowing.

    Clearance: Rotates 90° to fully open arms up to 28 ft., allowing tall vehicles free access.

    Programmable: Configurable to specific site requirements.

    Tough: Secure steel chassis and tamper resistant cover

    Application: Easy primary/secondary controls with HySecurity gate operators.

    Models: DOT model with standard galvanized steel chassis and breakaway arm bracket.

    Visible: 14F features available lighted arm for nighttime visibility.

    Safe: Available breakaway arm mount stops gate, protecting pedestrians, vehicles, and equipment.

    Made in USA: Designed, tested and built within USA from globally sourced materials.

    Specification
    • Features:

      Reach: Raise barrier arms up to 36 ft long for broad vehicle access points. 

      Fast: Raise arm in as little as 2 seconds (depending on length) to keep traffic flowing. 

      Clearance: Rotates 90° to fully open arms up to 28 ft., allowing tall vehicles free access. 

      Programmable: Configurable to specific site requirements. 

      Tough: Secure steel chassis and tamper resistant cover 

      Application: Easy primary/secondary controls with HySecurity gate operators. 

      Models: DOT model with standard galvanized steel chassis and breakaway arm bracket. 

      Visible: 14F features available lighted arm for nighttime visibility. 

      Safe: Available breakaway arm mount stops gate, protecting pedestrians, vehicles, and equipment. 

      Made in USA: Designed, tested and built within USA from globally sourced materials.

      Traffic Arm

      • Gate automation
      • Automated gates
      • Driveway gates
      • Industrial gate openers
      • Commercial gate operators
      • Lift Arm Parking Gates
      • Rising arm vehicular barriers
      • Drop arm
      • boom barrier
      • boom gate
      • access barrier arm
      • bar gates
      • parking gates
      • parking arm
      • automatic barrier arms
      • Folding Arm Barriers
      • Articulated Arm Barriers

      General Keywords:

      • hysecurity gate openers
      • hysecurity garage door openers
      • Smart garage door openers
      • Automatic gate operators
      • Commercial garage door openers
      • Industrial gate operators
      • Smart home access control
      • hysecurity access solutions

      Product-Specific Keywords:

      • hysecurity garage door opener
      • hysecurity swing gate opener
      • hysecurity slide gate operator
      • hysecurity overhead door opener
      • hysecurity belt drive opener
      • hysecurity chain drive opener
      • hysecurity battery backup opener
      • hysecurity keyless entry system
      • hysecurity wireless control panel

      Feature-Based Keywords:

      • Smart garage door automation
      • Smartphone-controlled garage doors
      • WiFi-enabled garage door opener
      • Battery backup gate operator
      • Heavy-duty commercial gate opener
      • Quiet garage door openers
      • Solar-powered gate operators
      • Remote access garage doors
      • Automatic gate safety sensors


      Technical specification
      • Unique ref.strongarm
      • Product familyCommercial Security Gates Operator
      • Product groupSecurity Traffic Control
      • TypeObject (single object)
      • Date of publishing2025-01-21
      • Edition number1
      Related
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryConstruction - Fences & Traffic Security
      • IFC classificationOpening Element
      • ETIM CodeEC001093
      • ETIM NameSliding gate operator
      • Uniclass 2015 CodePr_30_59_59_72
      • Uniclass 2015 DescriptionRising arm vehicular barriers
      • CSI MasterFormat 2014 Code11 12 33.13
      • CSI MasterFormat 2014 TitleLift Arm Parking Gates
      • OmniClass Number23-11 23 19
      • OmniClass TitleParking Gates

      Region availability

      North America
      Canada
      United States
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit