Publish your products
StrongSlide™M30/M50 - Crash Rated Slide Gate
StrongSlide™M30/M50 - Crash Rated Slide Gate
StrongSlide™M30/M50 - Crash Rated Slide Gate
StrongSlide™M30/M50 - Crash Rated Slide Gate
StrongSlide™M30/M50 - Crash Rated Slide Gate
StrongSlide™M30/M50 - Crash Rated Slide Gate
    HySecurity

    StrongSlide™M30/M50 - Crash Rated Slide Gate

    StrongSlide™ M30 | Crash Rated Barrier | HVM

    Industry’s longest crash tested clear opening 

    The first crash-rated slide gate in the HySecurity StrongSlide family.

    Specification
    • Features:

      Easy operation: Light weight vehicle arrestor system reduces overall weight for easier operation and long service life. 

      Durable: Steel frame cantilever gate panel with bottom track hardware for durability and smooth operation. 

      Compatibility: Unified mounting template locates and aligns gate rollers, support posts, and arrestor catch bollards for easy installation. 

      Crash Rated ††: M30 5 Industry’s longest tested certified M30 crash gate with P1* rating, tested with a 24 ft clear opening. 

      Precise: Raised platrom predrilled for SlideDriver™ Installation. 

      Industry leading warranty: Both StrongSlide and SlideDriver are protected by industry leading 5 year warranty**.

      • gate barricades
      • High-security barriers
      • Crash-rated systems
      • Vehicle access control
      • Anti-ram barriers
      • Perimeter security
      • Government facilities
      • Military bases
      • Critical infrastructure
      • Emergency deployment
      • Crash sliding gate
      • crash gate
      • crash traffic barrier
      • crash Vehicle access control
      • crash Perimeter security
      • Crash Critical infrastructure
      • crash Emergency deployment
      • active vehicle barrier
      • final denial barrier
      • dual arm barrier
      • dual arm barrier crash
      • final denial barrier crash
      • Crash drop arm barrier
      • crash beam
      • avb
      • avb crash
      • High security
      • crash test certified
      • beam barricades
      • anti-terrorist
      • military security
      • government security
      • Surface Mounted Solutions
      • Critical Infrastructure Security
      • Government/Federal Buildings
      • Airport Security
      • Seaport Security
      • Parking Solutions
      • m30/m50
      • crash engineered
      • hysecurity
      • crash rated
      • astm f2656
      • astm f2656 2017
      • Department of state k ratings
      • Department of defense k ratings
      • k8
      • k14
      • k4

      Sliding Gate

      • Slide gate automation
      • Automated slide gates
      • Driveway slide gates
      • Ornamental slide gates
      • Commercial slide gate operators

      General Keywords:

      • hysecurity gate openers
      • hysecurity garage door openers
      • Smart garage door openers
      • Automatic gate operators
      • Residential garage door openers
      • Commercial garage door openers
      • Industrial gate operators
      • Smart home access control
      • hysecurity access solutions

      Product-Specific Keywords:

      • hysecurity garage door opener
      • hysecurity swing gate opener
      • hysecurity slide gate operator
      • hysecurity overhead door opener
      • hysecurity belt drive opener
      • hysecurity chain drive opener
      • hysecurity wall mount opener
      • hysecurity battery backup opener
      • hysecurity keyless entry system
      • hysecurity wireless control panel

      Feature-Based Keywords:

      • Smart garage door automation
      • Smartphone-controlled garage doors
      • WiFi-enabled garage door opener
      • Battery backup gate operator
      • Heavy-duty commercial gate opener
      • Quiet garage door openers
      • Solar-powered gate operators
      • Remote access garage doors
      • Automatic gate safety sensors
    Technical specification
    • Unique ref.strongslide-m30
    • Product familyIndustrial Security Gate Operator
    • Product groupHostile Vehicle Mitigation
    • TypeObject (single object)
    • Date of publishing2025-01-21
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Fences & Traffic Security
    • ETIM CodeEC001093
    • ETIM NameSliding gate operator
    • Uniclass 2015 CodePr_30_59_59_11
    • Uniclass 2015 DescriptionCantilevered sliding beam vehicular barriers
    • CSI MasterFormat 2014 Code01 55 26
    • CSI MasterFormat 2014 TitleTraffic Control
    • OmniClass Number23-39 11 11 11 11
    • OmniClass TitleCrash Barriers ( including Impact Attenuating Devices)

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit