Publish your products
HydroMax 75mm dia Secondary Overflow Drain
HydroMax 75mm dia Secondary Overflow Drain
HydroMax 75mm dia Secondary Overflow Drain
    Hydromax

    HydroMax 75mm dia Secondary Overflow Drain

    High Performance HydroMax® Siphonic Emergency Overflow Roof Drains manufactured in a range of quality materials for compatibility with all roof build up types and gutter materials, our 75mm drains are our best seller due to the high capacity (up to 25 l/s) while being compact for installation in narrow gutters.

    Tested to ANSI/ASME A112.6.9 siphonic roof drain standard; British Standard BS 8490; EN 12056.

    Compliance with ANSI/ASPE 45, BS 8490 and International Plumbing Code.

    Specification
    • HydroMax® Siphonic Roof Drains DN75 : 75mm spigot connection.

      Tested to ANSI/ASME A112.6.9 siphonic roof drain standard; British Standard BS 8490; EN 12056.

      Compliance with ANSI/ASPE 45, BS 8490 and International Plumbing Code.

      Drain bodies made in stainless steel, mild steel galvanised, mild steel PVC coated and aluminium.

    Technical specification
    • Unique ref.hydromax-75mm-dia-secondary-overflow-drain
    • Product familyHydroMax® Siphonic Drains
    • Product groupSecondary Roof Drains
    • TypeObject (single object)
    • Date of publishing2024-12-12
    • Edition number1
    Related
    • Material mainStainless steel
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • IFC classificationWaste Terminal
    • ETIM CodeEG015130
    • ETIM NameDrains
    • Uniclass 2015 CodeSs_30_75
    • Uniclass 2015 DescriptionRoof, floor and paving drainage systems
    • CSI MasterFormat 2014 Code22 14 26.13
    • CSI MasterFormat 2014 TitleRoof Drains
    • OmniClass Number23-13 41 39 19
    • OmniClass TitleSiphonic Roof Drains
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit