Publish your products
1512R Tied Universal Expansion Joints
Hyspan

1512R Tied Universal Expansion Joints

3.8 out of 5 stars3.8(6 reviews)

Series 1500 Laminated Bellows Expansion Joints

Series 1500 Laminated Bellows Expansion Joints are designed for installations where the principal movement is axial. Standard designs are 2” through 14” NPS with 2” or 3”axial compression. Service conditions are 150 PSIG or 300 PSIG to 500°F.

The bellows element is integrated into the design to provide the minimum effective area and resulting pressure thrust. The laminated construction results in the optimum cycle life and lowest possible spring constant. A stainless steel flow liner is standard with negligible reduction of flow area and resulting flow interference. Standard Series 1500 Laminated Bellows Expansion Joints are available from stock, and they have a Five year full replacement warranty.

Technical specification
  • Unique ref.hyspan-1512R
  • Product familyPlumbing
  • Product groupPipework Fittings
  • TypeObject (single object)
  • Date of publishing2017-07-03
  • Edition number1
Related
  • Material mainCarbon Steel
  • Material secondaryStainless steel
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Joints
  • Uniclass 2015 CodePr_35_90_27
  • Uniclass 2015 DescriptionExpansion joints
  • CSI MasterFormat 2014 Code23 05 16
  • CSI MasterFormat 2014 TitleExpansion Fittings and Loops for HVAC Piping
  • OmniClass Number23-27 43 15
  • OmniClass TitlePipe Expansion Joints

Region availability

North America
United States