Publish your products
IFIRE Commercial Volume Water Heater
IBC Boiler

IFIRE Commercial Volume Water Heater

Commercial Volume Water Heater

With the launch of the IFIRE™, IBC® is uniquely positioned to offer unprecedented value in the commercial new construction or retrofit marketplace by providing a stainless-steel water tube option, for heat and volume water heating applications. Both Hydronic IFIRE™, options have 6 models from 300,000 to 1,000,000 Btu/hr and achieves a thermal efficiency of up to 96.5%.

Suitable for the following projects:

  • Schools
  • Healthcare Facilities
  • Restaurants
  • Hotels
  • Recreational Facilities
  • Office Buildings
  • Factories / Warehousing / Farms
  • Large Residences / Multi-Family Housing
  • Apartment Buildings
  • Commercial Garages
Specification
  • Intelligent controls
    • VERSA IC® touchscreen enables modulating temperature control, safety limits and ignition programming into one user-friendly integrated control platform.
    • Fault history with full diagnostics
    • Three pump control (DHW, system and boiler)
    • Modbus RTU BMS port 

    Instant visibility
    • Built-in service light. Aids in quick visual status of the boiler and acts as a service light for boiler maintenance of the heater

    Maximum performance
    • Up to 96.5% thermal efficiency at full rate
    • Cascade up to 8 heaters
    • 7:1 turndown
    • No external controls required.
    • SQAQMD certified ultra-low NOx, <20PPM

    Easy to install and service
    • Safety certified for indoor/outdoor installation
    • More venting options. Every IFIRE is direct vent capable and comes standard with an outdoor air intake air cover
    • CAT IV or direct vent
    • PVC, CPVC, polypropylene or stainless-steel compatible up to 100ft
    • Zero side clearances to combustibles for easy installation
    • Drain valve allows for easier servicing and reduced time on the job
    • Forklift and pallet-jack accessible base
    • Easy access to all components in the boiler

    Durability
    • Stainless steel construction
    • 100% factory tested, ASME Certified
    • Galvanized steel jacket with UV-resistant powder coat
    • All IFIRE models are designed, engineered and assembled in America

Technical specification
  • Unique ref.ifire-commercial-volume-water-heater
  • Product familyWater Heater
  • Product groupIFIRE
  • TypeObject (single object)
  • Date of publishing2025-07-29
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Water heaters
  • ETIM CodeEC010868
  • ETIM NameGas-fired water heater
  • Uniclass 2015 CodePr_60_60_96_34
  • Uniclass 2015 DescriptionGas-fired storage water heaters
  • CSI MasterFormat 2014 Code22 34 36.23
  • CSI MasterFormat 2014 TitleCommercial, High-Efficiency, Gas Domestic Water Heaters
  • OmniClass Number23-31 29 00
  • OmniClass TitleHot Water Heaters

Region availability

North America
Canada
United States