Publish your products
SFT 199-1 Superflow Condensing Tankless Water Heater
IBC Boiler

SFT 199-1 Superflow Condensing Tankless Water Heater

If you’d like to shower with an uninterrupted hot water supply or run hot water from multiple taps at the same time, then the SFT SUPERFLOWTM is the perfect solution. The SFT is the latest innovation in high-efficiency tankless water heaters. A continuous supply of hot water through copper waterways at a constant temperature. And no tank in sight.

Specification
  • SIMPLE

    • A total of 4 moving parts - Unparalleled in the industry (Fan, Bypass Valve, Gas Valve, and Damper)
    • New illuminated touchscreen control display panel
    • Built-in bypass valve to prevent temperature fluctuations
    • Superior performance in hard water areas
    • Contractor friendly: 2” venting up to 65 ft. with 2” vent adapter
    • Extended pipe connections
    • Universal internal parts
    • Sleek wall mounted space-saving design

    RELIABLE

    • Proven patented single pass Labyrinth heat exchanger with fully integrated copper waterways
    • No flow reduction in hard water conditions
    • Innovative state of the art electronic control

    EFFICIENT

    • Fully condensing one-piece heat exchanger
    • Wireless cascade of up to 8 units. Multiple cascade configurations available.
    • DHW recirculation pump control eliminates the need for an external timer
    • Qualifies for top-tier energy rebates. Check your local utility for rebate opportunities.
    • Ultra low NOx / low greenhouse gases
    • Up to 5.2 GPM continuous at a 70˚F rise
    • Advanced temperature control

Technical specification
  • Unique ref.sft-199-1-superflow-condensing-tankless-water-heater
  • Product familyWater Heater
  • Product groupSFT
  • TypeObject (single object)
  • Date of publishing2025-07-03
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Water heaters
  • ETIM CodeEC000392
  • ETIM NameInstantaneous water heater
  • Uniclass 2015 CodePr_60_60_96_33
  • Uniclass 2015 DescriptionGas-fired instantaneous water heaters
  • CSI MasterFormat 2014 Code22 34 13
  • CSI MasterFormat 2014 TitleInstantaneous, Tankless, Gas Domestic Water Heaters
  • OmniClass Number23-31 29 11 13
  • OmniClass TitleGas Instantaneous Hot Water Heaters

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit