Publish your products
Joy Freestanding Bath & Shower Mixer Kit 2 and Shower Set
Joy Freestanding Bath & Shower Mixer Kit 2 and Shower Set
Joy Freestanding Bath & Shower Mixer Kit 2 and Shower Set
Joy Freestanding Bath & Shower Mixer Kit 2 and Shower Set
Joy Freestanding Bath & Shower Mixer Kit 2 and Shower Set

    Joy Freestanding Bath & Shower Mixer Kit 2 and Shower Set

    Joy Freestanding Bath & Shower kit 2 and shower kit. Available in different finishes, (AA) Chrome, (GN) Silver Storm, (A2)Brushed Gold & (A5) Magnetic Grey.
    Specification
    • - New body and spout - design ps+a; IS rings logo on body - New handle without red/blue printing, no logo, chrome - Back handle fixation, rubber button (grey RAL 7042) - Aerator Cache M24x1-D - 38mm cartridge - Noise class 1 - Pull knob Nikles - Automatic diverter Nikles - Check valve - Accessories: - SOLEX stick handshower with logo, chrome (A956128AA) - Shower hose 1250mm, chrome - Shower holder – attached to main body
    Technical specification
    • Unique ref.BD461
    • Product familyJOY
    • Product groupTaps & Mixers
    • TypeObject (single object)
    • Date of publishing2023-06-22
    • Edition number1
    • Height (mm)960
    • Width (mm)151
    • Depth (mm)268
    Related
    • Material mainBrass
    • Weight Net (Kg)7.5
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_78
    • Uniclass 2015 DescriptionShower manual water supply sets
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    Belgium
    Bulgaria
    Czech Republic
    France
    Germany
    Greece
    Italy
    Netherlands
    Poland
    Russia
    Spain
    United Kingdom