Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/26880500-2fc7-4559-a7ce-6d207f444f17
Home
Categories
Sanitary
WC
Connect Air Wall hung Bowl White Ip Rl Hybd Hf Bxd
Unavailable in United States
Ideal Standard
Follow
Connect Air Wall hung Bowl White Ip Rl Hybd Hf Bxd
Connect Air Wall hung Bowl White Ip Rl Hybd Hf Bxd
Download
Specification
Specification
Connect Air Wall hung Bowl White Ip Rl Hybd Hf Bxd
Technical specification
Technical specification
Unique ref.
E0155
Product family
CONNECT AIR
Product group
TOILET BOWLS
Type
Object (single object)
Date of publishing
2017-02-22
Edition number
1
Height (mm)
340
Width (mm)
360
Depth (mm)
540
Links
Links
Product url
http://www.idealspec.co.uk
Installation instructions
http://www.idealspec.co.uk
Product certification
https://www.idealspec.co.uk/contact-us.html
Technical description
http://www.idealspec.co.uk
Related
Related
Material main
Ceramics
Weight Net (Kg)
20.2
Classification
Classification
BIMobject Category
Sanitary - WC
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_93_94
Uniclass 2015 Description
WC pans
OmniClass Number
23-31 19 19
OmniClass Title
Water Closets
Region availability
Europe
Czech Republic
Germany
Greece
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
TOTO USA Inc
Glaston™ Two-Piece Toilet - 1.28 GPF
Download
TOTO USA Inc
Drake® II 1G Two-Piece Toilet - 1.0 GPF
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
DURAVIT AG
210409 Starck 3 Floorstanding toilet for combination
4.4
(
49
)
Download