I.LIFERECTANGULAR BATH TUB  180X80 WITH LEGSETI.LIFERECTANGULAR BATH TUB  180X80 WITH LEGSET
View previous images
View next images

I.LIFERECTANGULAR BATH TUB 180X80 WITH LEGSET

I.lifeRectangular Bath Tub 180x80 with legset
Specification
  • I.lifeRectangular Bath Tub 180x80 with legset - White
Technical specification
  • Unique ref.R0449
  • Collection setI.life
  • CollectionBath
  • TypeObject (single object)
  • Date of publishing2022-04-06
  • Edition number1
  • Height (mm)450
  • Width (mm)800
  • Depth (mm)1800
Related
  • Material mainAcrylic
  • Weight Net (Kg)23.5
Classification
  • BIMobject CategorySanitary - Bath & Spas
  • IFC classificationSanitary Terminal
  • UNSPSC nameBathtubs
  • UNSPSC code30181501
  • Uniclass 2015 CodePr_40_20_06_08
  • Uniclass 2015 DescriptionBaths
  • CSI MasterFormat 2014 Code22 41 19
  • CSI MasterFormat 2014 TitleResidential Bathtubs
  • OmniClass TitleBathtubs
  • OmniClass Number23-31 15 00

Region availability

Europe
France