Publish your products
TESI WALL HUNG WC PAN, SOFT CLOSE SEAT & COVER
TESI WALL HUNG WC PAN, SOFT CLOSE SEAT & COVER
TESI WALL HUNG WC PAN, SOFT CLOSE SEAT & COVER

    TESI WALL HUNG WC PAN, SOFT CLOSE SEAT & COVER

    Tesi  Aquablade, Wall Hung WC Pan with, Sandwich seat soft closing, Available in 3 different finishes 

    Specification
    • Tesi  Aquablade, Wall Hung WC Pan with,with Hidding fixation and Soft closing Seat & Cover, Available in 3 different finishes, (01)White, (V1)Silk White and Silk Black (V3)

    Technical specification
    • Unique ref.T3546
    • Product familySanitary
    • Product groupWC pans
    • TypeObject (single object)
    • Date of publishing2017-03-13
    • Edition number1
    • Height (mm)38.5
    • Width (mm)42
    • Depth (mm)56.5
    Related
    • Material mainVitreous china
    • Weight Net (Kg)24.277
    Classification
    • BIMobject CategorySanitary - WC
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011289
    • ETIM NameToilet closet
    • Uniclass 2015 CodePr_40_20_93_94
    • Uniclass 2015 DescriptionWC pans
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets

    Region availability

    Europe
    Belgium
    France
    Germany
    Italy
    Spain