Publish your products
Glaston™ Two-Piece Toilet - 1.28 GPF
Glaston™ Two-Piece Toilet - 1.28 GPF

    Glaston™ Two-Piece Toilet - 1.28 GPF

    Glaston blends timeless design with dependable performance in a refined, fully skirted two-piece profile created for today’s bathrooms. Its balanced proportions and clean-line design deliver a calm, versatile aesthetic while making maintenance easier. The TORNADO FLUSH® system provides a quiet, effective flush at 1.28 GPF, engineered for high-performance bowl-cleaning results. CEFIONTECT® ceramic glaze helps keep the bowl cleaner longer by preventing debris from sticking. A Universal Height elongated bowl with optional SoftClose® seat ensures everyday comfort. Glaston is WASHLET+ compatible, making it easy to add PREMIST® and EWATER+® technologies for enhanced hygiene and daily wellness.

    Specification
      • High-efficiency TORNADO FLUSH® system - 1.28 GPF (4.8 LPF)
      • CEFIONTECT® ceramic glaze prevents debris and mold from sticking to ceramic surfaces
      • Specially designed to accommodate WASHLET®+
      • Completely skirted design for a sleek and understated look that’s easier to clean
      • Universal Height
      • Elongated front bowl, seat sold separately
      • 12″ Rough-in
      • Chrome plated trip lever
    Technical specification
    • Unique ref.MS472124CEFG-Glaston-two-piece-toilet-128-gpf
    • Product familyToilet
    • Product groupGlaston
    • TypeObject (single object)
    • Date of publishing2026-10-05
    • Edition number1
    • Height (inches)30
    • Width (inches)16.2
    • Depth (inches)28.5
    Related
    • Material mainCeramics
    Classification
    • BIMobject CategorySanitary - WC

    Region availability

    South America North America
    Argentina
    Mexico
    Bolivia
    United States
    Brazil
    Chile
    Colombia
    Ecuador
    Falkland Islands (Islas Malvinas)
    French Guiana
    Guyana
    Paraguay
    Peru
    Suriname
    Uruguay
    Venezuela
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit