Publish your products
LINDA FREESTANDING TUB 185X85cm SOLID SURFACE
LINDA FREESTANDING TUB 185X85cm SOLID SURFACE

    LINDA FREESTANDING TUB 185X85cm SOLID SURFACE

    Linda - X 175cm x 85cm Freestanding Solid Surface Bath

    Specification
    • Linda - X 175cm x 85cm freestanding solid surface bath with clicker waste and integrated slotted overflow

    Technical specification
    • Unique ref.T4626
    • Product familySanitary
    • Product groupBaths
    • TypeObject (single object)
    • Date of publishing2021-07-21
    • Edition number1
    • Height (mm)495
    • Width (mm)850
    • Depth (mm)1740
    Related
    • Material mainAcrylic
    • Weight Net (Kg)184
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011609
    • ETIM NameBath
    • UNSPSC nameBathtubs
    • UNSPSC code30181501
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitleResidential Bathtubs
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs

    Region availability

    Europe
    Bulgaria
    Czech Republic
    France
    Germany
    Greece
    Italy
    Poland
    Russia
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit