Publish your products
MAGNUM FRONTAL RG 140 RECT GLOSSY BRILL
MAGNUM FRONTAL RG 140 RECT GLOSSY BRILL

    MAGNUM FRONTAL RG 140 RECT GLOSSY BRILL

    Magnum PSC+L Corner Shower Enclosure 1400 mm,Right Hand Version, 1 Slide Door, 1 Fixed Panel, Clean 8 mm Glass, Ideal Clean, Silver Finish

    Specification
    • Magnum PSC+L Corner Shower Enclosure 1400 mm,Right Hand Version with 1 Slide Door, 1 Fixed Panel, Clean 8 mm Glass and Ideal Clean Coat for Easy Cleaning, 

    Technical specification
    • Unique ref.T9662
    • Product familySanitary
    • Product groupShower enclosures
    • TypeObject (single object)
    • Date of publishing2018-12-05
    • Edition number1
    • Height (mm)2004
    • Width (mm)1410
    • Depth (mm)91.5
    Links
    Related
    • Material mainGlass
    • Weight Net (Kg)57
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers