Publish your products
CERASPRINT HAIRDRESSER MXR R-MTD CHR &HS
CERASPRINT HAIRDRESSER MXR R-MTD CHR &HS

    CERASPRINT HAIRDRESSER MXR R-MTD CHR &HS

    Cerasprint mixer for Hair Salon with Essay Fit, Chrome 

    Specification
    • Cerasprint mixer for Hair Salon with easy fit, Chrome 

    Technical specification
    • Unique ref.A5727
    • Product familySanitary
    • Product groupBasin
    • TypeObject (single object)
    • Date of publishing2019-07-22
    • Edition number1
    • Height (mm)128
    • Width (mm)200
    • Depth (mm)111
    Links
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Weight Net (Kg)1.61
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_78
    • Uniclass 2015 DescriptionShower manual water supply sets
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    Bulgaria
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit