Publish your products
IDEALRAIN M1 RAIN SHOWER ROUND 300MM
IDEALRAIN M1 RAIN SHOWER ROUND 300MM
IDEALRAIN M1 RAIN SHOWER ROUND 300MM
IDEALRAIN M1 RAIN SHOWER ROUND 300MM
IDEALRAIN M1 RAIN SHOWER ROUND 300MM
IDEALRAIN M1 RAIN SHOWER ROUND 300MM

    IDEALRAIN M1 RAIN SHOWER ROUND 300MM

    Idealrain round 300mm fixed rainshower head
    Specification
    • Shower head 300 mm, Cylindrical design, “Easy clean” nozzles to prevent lime scale build-up and 12 l/min flow restrictor
    Technical specification
    • Unique ref.A5803
    • Product familySanitary
    • Product groupshower head set
    • Date of publishing2021-08-05
    • Edition number1
    • Height (mm)303
    • Width (mm)303
    • Depth (mm)350
    Related
    • Material mainMetal
    • Weight Net (Kg)1.1
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_78
    • Uniclass 2015 DescriptionShower manual water supply sets
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Asia Europe Africa
    Afghanistan
    Bulgaria
    Egypt
    Bahrain
    France
    Iran
    Germany
    Iraq
    Italy
    Israel
    Poland
    Jordan
    Russia
    Kuwait
    Spain
    Lebanon
    United Kingdom
    Oman
    Palestine
    Qatar
    Saudi Arabia
    Syria
    Türkiye
    United Arab Emirates
    Yemen
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit