Publish your products
IDEALRAIN Cube M1 SH/SET 1F/100 IF/1750
IDEALRAIN Cube M1 SH/SET 1F/100 IF/1750

    IDEALRAIN Cube M1 SH/SET 1F/100 IF/1750

    M1 / M3 Cube mini shower kit, 100x100 mm hand shower, 8 l / min flow reducer, adjustable tilt wall support, 1750 mm Idealflex plastic hose.
    Specification
    • M1 / M3 Cube mini shower kit, 100x100 mm hand shower, 8 l / min flow reducer, adjustable tilt wall support, 1750 mm Idealflex plastic hose.
    Technical specification
    • Unique ref.B0019
    • Product familySanitary
    • Product groupShower fittings package
    • TypeObject (single object)
    • Date of publishing2018-12-05
    • Edition number1
    • Height (mm)100
    • Width (mm)100
    Links
    Related
    • Material mainBrass
    • Weight Net (Kg)0.62
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_87_75
    • Uniclass 2015 DescriptionShower fittings package
    • CSI MasterFormat 2014 Code22 42 23
    • CSI MasterFormat 2014 TitleCommercial Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    Europe
    Italy
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit