Publish your products
Idealrain S1 Shower Set With Single Function Handspray And 1.35m Hose

Idealrain S1 Shower Set With Single Function Handspray And 1.35m Hose

Idealrain s1 shower set with single function 80 mm handspray, 1.35 m hose, wall mounted holder & hose retaining ring
Specification
  • S1 shower set with single function handspray and 1.35 m hose
Technical specification
  • Unique ref.B9449
  • Product familySanitary
  • Product groupShower mixers
  • TypeObject (single object)
  • Date of publishing2017-01-26
  • Edition number1
  • Height (mm)238
  • Width (mm)88
  • Depth (mm)150
Related
  • Material mainBrass
  • Weight Net (Kg)0.56
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads
  • OmniClass Number23-31 17 19
  • OmniClass TitleShower Head Fixtures

Region availability

Europe
Guernsey
Ireland
Isle of Man
Jersey
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit