Publish your products
IDEALRAIN PRO M1 1F/100 600MM IF/1750
IDEALRAIN PRO M1 1F/100 600MM IF/1750
IDEALRAIN PRO M1 1F/100 600MM IF/1750
IDEALRAIN PRO M1 1F/100 600MM IF/1750
IDEALRAIN PRO M1 1F/100 600MM IF/1750
IDEALRAIN PRO M1 1F/100 600MM IF/1750

    IDEALRAIN PRO M1 1F/100 600MM IF/1750

    IDEALRAIN PRO M1 1F/100 600MM IF/1750
    Specification
    • IDEALRAIN PRO M1 1F/100 600MM IF/1750
    Technical specification
    • Unique ref.B9833
    • Product familyIDEALRAIN PRO
    • Product groupShower
    • TypeObject (single object)
    • Date of publishing2017-06-23
    • Edition number1
    • Height (mm)605
    • Width (mm)100
    • Depth (mm)313
    Links
    Related
    • Weight Net (Kg)1.262
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_87_75
    • Uniclass 2015 DescriptionShower fittings package
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    Asia Europe Africa
    Afghanistan
    France
    Egypt
    Bahrain
    Germany
    Iran
    Greece
    Iraq
    United Kingdom
    Israel
    Jordan
    Kuwait
    Lebanon
    Oman
    Palestine
    Qatar
    Saudi Arabia
    Syria
    Türkiye
    United Arab Emirates
    Yemen
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit