Publish your products
CERAPLAN SHOWER MIXER EXPOSED
CERAPLAN SHOWER MIXER EXPOSED
CERAPLAN SHOWER MIXER EXPOSED

    CERAPLAN SHOWER MIXER EXPOSED

    Shower Mixer Exposed 38mm Firma Flow ceramic cartridge with hot water limiter
    Specification
    • Metal handle with red and blue color indication Check valve Standard S-Connections Cylindrical Metal escutcheons Comply with EN817 Shower mixer exposed
    Technical specification
    • Unique ref.BD250
    • Product familySanitary
    • Product groupMixer taps
    • TypeObject (single object)
    • Date of publishing2021-09-21
    • Edition number1
    • Height (mm)150
    • Width (mm)185
    • Depth (mm)190
    Related
    • Material mainBrass
    • Weight Net (Kg)1.59
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • ETIM CodeEG017610
    • ETIM NameSanitary taps
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_78
    • Uniclass 2015 DescriptionShower manual water supply sets
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    France
    Germany
    Italy
    Netherlands
    Poland
    Russia
    Spain
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit