Publish your products
CERAPLAN BATH & SHOWER MIXER RIM MOUNTED 2H & KIT
CERAPLAN BATH & SHOWER MIXER RIM MOUNTED 2H & KIT
CERAPLAN BATH & SHOWER MIXER RIM MOUNTED 2H & KIT

    CERAPLAN BATH & SHOWER MIXER RIM MOUNTED 2H & KIT

    CERAPLAN BATH & SHOWER MIXER RIM MOUNTED 2H & KIT
    Specification
    • CERAPLAN BATH & SHOWER MIXER RIM MOUNTED 2H & KIT
    Technical specification
    • Unique ref.BD265
    • Product familySanitary
    • Product groupMixer taps
    • TypeObject (single object)
    • Date of publishing2021-09-21
    • Edition number1
    • Height (mm)180
    • Width (mm)210
    • Depth (mm)240
    Related
    • Material mainBrass
    • Weight Net (Kg)3.08
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • ETIM CodeEG017610
    • ETIM NameSanitary taps
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_09
    • Uniclass 2015 DescriptionBath taps
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    France
    Germany
    Italy
    Netherlands
    Poland
    Russia
    Spain
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit