Publish your products
CONNECT C/C BOWL AB RS BXT WHITE IP
CONNECT C/C BOWL AB RS BXT WHITE IP

    CONNECT C/C BOWL AB RS BXT WHITE IP

    4.4 out of 5 stars4.4(14 reviews)

    Connect close coupled WC bowl AB RS in box, white IP

    Specification
    • Connect close coupled WC bowl AB RS in box, white IP

    Technical specification
    • Unique ref.E0429
    • Product familyCONNECT
    • Product groupBowl
    • TypeObject (single object)
    • Date of publishing2017-05-15
    • Edition number1
    • Height (mm)401
    • Width (mm)361
    • Depth (mm)661
    Links
    Related
    • Material mainCeramics
    • Weight Net (Kg)27.2
    Classification
    • BIMobject CategorySanitary - WC
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_93_94
    • Uniclass 2015 DescriptionWC pans
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets

    Region availability

    Europe
    Belgium
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit