Publish your products
CONNECT AIR PEDSTAL White BXD
CONNECT AIR PEDSTAL White BXD

    CONNECT AIR PEDSTAL White BXD

    CONNECT AIR PEDSTAL WHITE BXD
    Specification
    • CONNECT AIR PEDSTAL WHITE BXD
    Technical specification
    • Unique ref.E0749
    • Product familyCONNECT AIR
    • Product groupPEDESTALS
    • TypeObject (single object)
    • Date of publishing2018-02-21
    • Edition number1
    • Height (mm)720
    • Width (mm)180
    • Depth (mm)170
    Links
    Related
    • Material mainCeramics
    • Weight Net (Kg)8.32
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_20_85_47
    • Uniclass 2015 DescriptionLegs, pedestals, hangers and stringers
    • OmniClass Number23-21 25 23 15
    • OmniClass TitlePedestals

    Region availability

    Asia Africa Europe
    Afghanistan
    Egypt
    France
    Bahrain
    Iran
    Iraq
    Israel
    Jordan
    Kuwait
    Lebanon
    Oman
    Palestine
    Qatar
    Saudi Arabia
    Syria
    Türkiye
    United Arab Emirates
    Yemen
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit