Publish your products
Concept Air Close Coupled Back to Wall WC Pan

Concept Air Close Coupled Back to Wall WC Pan

Concept air close coupled bowl, back-to wall with aquablade technology, horizontal outlet-wrapover seat
Specification
  • Air close coupled bowl, back-to wall with aquablade technology, horizontal outlet-wrapover seat
Technical specification
  • Unique ref.E0798
  • Product familySanitary
  • Product groupWC pans
  • TypeObject (single object)
  • Date of publishing2017-01-26
  • Edition number1
  • Height (mm)400
  • Width (mm)366
  • Depth (mm)664
Related
  • Weight Net (Kg)29.74
Classification
  • BIMobject CategorySanitary - WC
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_93_94
  • Uniclass 2015 DescriptionWC pans
  • OmniClass Number23-31 19 19 11
  • OmniClass TitleWater Operated Water Closets

Region availability

Europe
Guernsey
Ireland
Isle of Man
Jersey
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit