Publish your products
Calla Pedestal
Calla Pedestal

    Calla Pedestal

    Calla Pedestal, Glossy White
    Specification
    • Pedestal in glossy white finish
    Technical specification
    • Unique ref.E2224
    • Product familyCalla
    • Product groupPedestal
    • TypeObject (single object)
    • Date of publishing2021-12-16
    • Edition number1
    • Height (mm)700
    • Width (mm)265
    • Depth (mm)193
    Related
    • Material mainCeramics
    • Weight Net (Kg)13
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011550
    • ETIM NameWashbasin
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • CSI MasterFormat 2014 Code33 44 13.13
    • CSI MasterFormat 2014 TitleCatchbasins
    • OmniClass Number23-11 21 21 13
    • OmniClass TitleCatch Basins

    Region availability

    Europe
    Bulgaria
    Czech Republic
    France
    Germany
    Greece
    Italy
    Netherlands
    Poland
    Russia
    Spain
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit