Publish your products
I.life A  basin 55 cm with center taphole with overflow
I.life A  basin 55 cm with center taphole with overflow

    I.life A basin 55 cm with center taphole with overflow

    Ideal Standard i.life A basin 55 cm with center taphole, with overflow, white, bareware, UK pallet
    Specification
    • Ideal Standard i.life A basin 55 cm with center taphole, with overflow, white, bareware, UK pallet
    Technical specification
    • Unique ref.E2458
    • Product familyI.life
    • Product groupBasin
    • TypeObject (single object)
    • Date of publishing2021-07-05
    • Edition number1
    • Height (mm)440
    • Width (mm)550
    • Depth (mm)180
    Related
    • Material mainCeramics
    • Weight Net (Kg)14.88
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011550
    • ETIM NameWashbasin
    • Uniclass 2015 CodePr_40_20_96_96
    • Uniclass 2015 DescriptionWall-hung wash basins
    • CSI MasterFormat 2014 Code33 47 26.16
    • CSI MasterFormat 2014 TitleRetention Basins
    • OmniClass Number23-39 29 13 21 19
    • OmniClass TitleSurface Water Retention Basins

    Region availability

    Europe
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit