Publish your products
Calla Close Coupled Tank - Botton Inlet
Calla Close Coupled Tank - Botton Inlet

    Calla Close Coupled Tank - Botton Inlet

    Calla Close Coupled Tank, Push Button, Bottom Inlet for EU, Glossy White
    Specification
    • Close Coupled Tank with push button and bottom inlet for EU market in glossy white finish
    Technical specification
    • Unique ref.E2512
    • Product familyCalla
    • Product groupCistern
    • TypeObject (single object)
    • Date of publishing2021-12-16
    • Edition number1
    • Height (mm)421
    • Width (mm)395
    • Depth (mm)182
    Related
    • Material mainCeramics
    • Weight Net (Kg)14
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011289
    • ETIM NameToilet closet
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_93_89
    • Uniclass 2015 DescriptionWC cisterns
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets

    Region availability

    Europe
    Bulgaria
    Czech Republic
    France
    Germany
    Greece
    Italy
    Poland
    Russia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit