Publish your products
La Dolce Vita® vanity basin 56 cm with 3 taphole, with slotted overflow, white
La Dolce Vita® vanity basin 56 cm with 3 taphole, with slotted overflow, white

    La Dolce Vita® vanity basin 56 cm with 3 taphole, with slotted overflow, white

    La Dolce Vita® vanity basin 56 cm with 3 taphole, with slotted overflow, white
    Specification
    • La Dolce Vita® vanity basin 56 cm with 3 taphole, with slotted overflow, white, in carton box, EU pallet
    Technical specification
    • Unique ref.E2673
    • Product familyLa Dolce Vita
    • Product groupWASHBASIN
    • TypeObject (single object)
    • Date of publishing2024-03-28
    • Edition number1
    • Height (mm)145
    • Width (mm)560
    • Depth (mm)405
    Related
    • Material mainFireclay
    • Designed inItaly
    • Weight Net (Kg)13.2
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    Europe
    Belgium
    Bulgaria
    Czech Republic
    Denmark
    France
    Germany
    Greece
    Italy
    Netherlands
    Poland
    Russia
    Spain
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit