Publish your products
CONNECT FREEDOM floor standing bowl 360x550mm, wash-down
CONNECT FREEDOM floor standing bowl 360x550mm, wash-down

    CONNECT FREEDOM floor standing bowl 360x550mm, wash-down

    CONNECT FREEDOM floor standing bowl 360x550mm, wash-down
    Specification
    • CONNECT FREEDOM floor standing bowl 360x550mm, wash-down
    Technical specification
    • Unique ref.E6072
    • Product familyCONNECT FREEDOM
    • Product groupBowl
    • TypeObject (single object)
    • Date of publishing2018-06-14
    • Edition number1
    • Height (mm)460
    • Width (mm)360
    • Depth (mm)550
    Links
    Related
    • Material mainCeramics
    • Weight Net (Kg)32.9
    Classification
    • BIMobject CategorySanitary - WC
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_93_94
    • Uniclass 2015 DescriptionWC pans
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets

    Region availability

    Europe
    Germany
    Spain
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit