Publish your products
CONNECT SPH VSL BSN 43X43 PERG IP 1TH BX
CONNECT SPH VSL BSN 43X43 PERG IP 1TH BX
CONNECT SPH VSL BSN 43X43 PERG IP 1TH BX
CONNECT SPH VSL BSN 43X43 PERG IP 1TH BX
CONNECT SPH VSL BSN 43X43 PERG IP 1TH BX

    CONNECT SPH VSL BSN 43X43 PERG IP 1TH BX

    Connect-Lavabo da appoggio su piano Sphere da 430 mm
    Specification
    • Lavabo da appoggio su piano Sphere da 430 mm foro centrale per la rubinetteria. Fissaggio E0095 non a corredo, da ordinare separatamente.
    Technical specification
    • Unique ref.E8040
    • Product familySanitary
    • Product groupBaths
    • TypeObject (single object)
    • Date of publishing2018-06-14
    • Edition number1
    • Height (mm)165
    • Width (mm)430
    • Depth (mm)430
    Links
    Related
    • Material mainAcrylic
    • Weight Net (Kg)9.9
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_96_18
    • Uniclass 2015 DescriptionCounter top wash basins
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    Europe
    Germany
    Italy
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit