Publish your products
CONNECT WALL HUNG BOWL HO WHITE 54CM PRJ RIMLESS NLDS
CONNECT WALL HUNG BOWL HO WHITE 54CM PRJ RIMLESS NLDS

    CONNECT WALL HUNG BOWL HO WHITE 54CM PRJ RIMLESS NLDS

    CONNECT WALL HUNG BOWL HO WHITE 54CM PRJ RIMLESS NLDS
    Technical specification
    • Unique ref.E8246
    • Product familyCONNECT
    • Product groupBowl
    • TypeObject (single object)
    • Date of publishing2017-05-15
    • Edition number1
    • Height (mm)339
    • Width (mm)360
    • Depth (mm)537
    Related
    • Material mainCeramics
    • Weight Net (Kg)21.8
    Classification
    • BIMobject CategorySanitary - WC
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_93_94
    • Uniclass 2015 DescriptionWC pans

    Region availability

    Europe
    Netherlands
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit