Publish your products
PLAYA BASIN 65X48 CM
PLAYA BASIN 65X48 CM
PLAYA BASIN 65X48 CM

    PLAYA BASIN 65X48 CM

    Playa basin 65x48 cm
    Specification
    • Playa basin 65x48 cm
    Technical specification
    • Unique ref.J5013
    • Product familyPLAYA
    • Product groupSanitary: Wash Basins
    • TypeObject (single object)
    • Date of publishing2022-05-06
    • Edition number1
    • Height (mm)153
    • Width (mm)650
    • Depth (mm)481
    Related
    • Material mainCeramics
    • Weight Net (Kg)17.36
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011550
    • ETIM NameWashbasin
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • OmniClass Number23-39 29 13 19 17
    • OmniClass TitleSurface Water Retention Chambers

    Region availability

    Africa
    Egypt
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit