Publish your products
TONIC II corner bath tub 1400x1400mm
TONIC II corner bath tub 1400x1400mm

    TONIC II corner bath tub 1400x1400mm

    TONIC II corner bath tub 1400x1400mm
    Technical specification
    • Unique ref.K2911
    • Product familyTONIC II
    • Product groupBath Tub
    • TypeObject (single object)
    • Date of publishing2018-08-03
    • Edition number1
    • Height (mm)490
    • Width (mm)1400
    • Depth (mm)1400
    Related
    • Material mainAcrylic
    • Weight Net (Kg)34
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs

    Region availability

    Europe
    Germany
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit