Publish your products
panel for shower bath tub 2100x560mm

panel for shower bath tub 2100x560mm

panel for shower bath tub 2100x560mm
Specification
  • panel for shower bath tub 2100x560mm
Technical specification
  • Unique ref.K8192
  • Product familyTONIC II
  • Product groupBath Panel
  • TypeObject (single object)
  • Date of publishing2018-06-14
  • Edition number1
  • Height (mm)560
  • Width (mm)2000
Related
  • Material mainAcrylic
  • Weight Net (Kg)6
Classification
  • BIMobject CategorySanitary - Screens & Dividers
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_06_08
  • Uniclass 2015 DescriptionBaths
  • OmniClass Number23-31 15 00
  • OmniClass TitleBathtubs

Region availability

Europe
Germany