Publish your products
PROSYS BASIN FRAME DECKTAPS
PROSYS BASIN FRAME DECKTAPS

    PROSYS BASIN FRAME DECKTAPS

    Prosys in wall frame for washbasins with deck mouted taps
    Specification
    • Prosys in wall frame for washbasins with deck mounted taps 

    Technical specification
    • Unique ref.R0102
    • Product familyPROSYS
    • Product groupWash Basin Frame
    • TypeObject (single object)
    • Date of publishing2019-07-22
    • Edition number1
    • Height (mm)1150
    • Width (mm)500
    • Depth (mm)120
    Related
    • Material mainStainless steel
    • Weight Net (Kg)4
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_20_85_09_98
    • Uniclass 2015 DescriptionWash basin support brackets
    • OmniClass Number23-39 29 13 19 11
    • OmniClass TitleSurface Water Catch Basins, Grates, and Frames

    Region availability

    Asia Europe Africa
    Afghanistan
    Belgium
    Egypt
    Bahrain
    Bulgaria
    Iran
    Czech Republic
    Iraq
    Denmark
    Israel
    France
    Jordan
    Germany
    Kuwait
    Greece
    Lebanon
    Ireland
    Oman
    Italy
    Palestine
    Netherlands
    Qatar
    Poland
    Saudi Arabia
    Portugal
    Syria
    Russia
    Türkiye
    Spain
    United Arab Emirates
    United Kingdom
    Yemen
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit