Set your location and language to prioritise localised information.
United States
English (US)
Continue
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
Українська
Русский
Русский (Украина)
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
idealstandard/products/13702875-af95-4734-b5a7-253f05920d53
Home
Categories
Sanitary
Bath & Spas
I.LIFERECTANGULAR BATH TUB 170X70 WITH LEGSET
Ideal Standard
Follow
I.LIFERECTANGULAR BATH TUB 170X70 WITH LEGSET
I.lifeRectangular Bath Tub 170x70 with legset
Download
Specification
Specification
I.lifeRectangular Bath Tub 170x70 with legset - White
Technical specification
Technical specification
Unique ref.
R0446
Collection set
I.life
Collection
Bath
Type
Object (single object)
Date of publishing
2022-04-06
Edition number
1
Height (mm)
450
Width (mm)
700
Depth (mm)
1700
Links
Links
Product url
https://www.idealstandard.co.uk/products/catalog/bathing/ancillaries
Installation instructions
https://www.idealstandard.co.uk/products/catalog/bathing/ancillaries
Instruction video
https://www.youtube.com/channel/UCvNSaQtCSTKdF6hNa_Cs8eQ
Product certification
https://www.idealstandard.co.uk/about-us/contact-service
Technical description
https://www.idealstandard.co.uk/products/catalog/bathing/ancillaries
Related
Related
Material main
Acrylic
Weight Net (Kg)
19
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
IFC classification
Sanitary Terminal
UNSPSC name
Bathtubs
UNSPSC code
30181501
Uniclass 2015 Code
Pr_40_20_06_08
Uniclass 2015 Description
Baths
CSI MasterFormat 2014 Code
22 41 19
CSI MasterFormat 2014 Title
Residential Bathtubs
OmniClass Title
Bathtubs
OmniClass Number
23-31 15 00
Region availability
Europe
France
Similar products
Ideal Standard
I.LIFERECTANGULAR BATH TUB 180X80 WITH LEGSET
Download
Ideal Standard
I.LIFERECTANGULAR BATH TUB 150X70 WITH LEGSET
Download
Ideal Standard
CONNECT Bath CRN 120X120mm Frame PAN White
Download
Ideal Standard
DEA VASCA 170X75 CENTROSTANZA BEU IG
Download
Ideal Standard
TONIC II rectangular bath tub, freestanding 1800x800mm
Download
Ideal Standard
I.LIFERECTANGULAR BATH TUB 160X70 WITH LEGSET
Download