Publish your products
EXTRA DBL BSN 120 2TH OF WHITE
EXTRA DBL BSN 120 2TH OF WHITE

    EXTRA DBL BSN 120 2TH OF WHITE

    EXTRA | Double Basin 1215x450x150 mm, 2 tap holes, with overflow
    Specification
    • EXTRA | Double Basin 1215x450x150 mm in white glossy finish, 2 tap holes, with overflow | Space saving basin
    Technical specification
    • Unique ref.R0539
    • Product familyExtra
    • Product groupWashbasins
    • TypeObject (single object)
    • Date of publishing2025-04-22
    • Edition number1
    • Height (mm)150
    • Width (mm)1215
    • Depth (mm)450
    Related
    • Material mainFireclay
    • Designed inItaly
    • Weight Net (Kg)29.5
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011550
    • ETIM NameWashbasin
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • CSI MasterFormat 2014 Code22 41 16.16
    • CSI MasterFormat 2014 TitleResidential Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    Europe
    Belgium
    Bulgaria
    Czech Republic
    France
    Germany
    Greece
    Italy
    Netherlands
    Poland
    Russia
    Spain
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit