Publish your products
STRADA II BTW BWL CC WHITE
STRADA II BTW BWL CC WHITE
STRADA II BTW BWL CC WHITE
STRADA II BTW BWL CC WHITE

    STRADA II BTW BWL CC WHITE

    Wall-mounted floor pot for AquaBlade® cassette. AquaBlade® technology creates a blade of water that It cleans a surface that is 90% larger than a vase with a rim. Thanks to its innovative design it also eliminates hidden corners making the entire surface of the vase easily accessible for a more effective cleaning. Thanks to the translated drain that covers distances from the wall between 60 and 270 mm (through the appropriate technical curves to be ordered separately) it can be installed without having to make any changes to existing systems. Wall flush installation. The vase is equipped with floor fixings. Cassette T292701 and the seat must be ordered separately. Certified for 4,5 / 3 liter waste. (Available from September 2018)
    Specification
    • Wall-mounted floor pot for AquaBlade® cassette. AquaBlade® technology creates a blade of water that It cleans a surface that is 90% larger than a vase with a rim. Thanks to its innovative design it also eliminates hidden corners making the entire surface of the vase easily accessible for a more effective cleaning. Thanks to the translated drain that covers distances from the wall between 60 and 270 mm (through the appropriate technical curves to be ordered separately) it can be installed without having to make any changes to existing systems. Wall flush installation. The vase is equipped with floor fixings. Cassette T292701 and the seat must be ordered separately. Certified for 4,5 / 3 liter waste. (Available from September 2018)
    Technical specification
    • Unique ref.T2926
    • Product familySanitary
    • Product groupWC pans
    • TypeObject (single object)
    • Date of publishing2018-02-21
    • Edition number1
    • Height (mm)775
    • Width (mm)365
    • Depth (mm)665
    Links
    Related
    • Material mainCeramics
    • Weight Net (Kg)31
    Classification
    • BIMobject CategorySanitary - WC
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_93_94
    • Uniclass 2015 DescriptionWC pans

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit